SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
When using an external thermistor, for ADC measurement only, there is no limitation of what type of thermistors (NTC or PTC) or bias resistor (R1) value or whether the thermistor is placed on high side or low side with respected to the bias resistor.
The device does not require external RC for temperature measurement. However, it is common for the system designer to add an RC filter on the GPIO pin for the thermistor circuit. The system designer can select RC values for application needs. Example: RGPIO = 1 kΩ, CGPIO = 0.1 μF to 1 μF
Unused GPIO must be grounded to AVSS with a 10-kΩ resistor.