SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The number of data bytes and the relevant information they convey is determined by the type of command frame sent and the target register specified in that command frame. When part of a command frame, the data bytes contain the values to be written to the registers. When part of a response frame, the data bytes contain the values returned from the registers.
Command Frame | Response Frame | ||||
---|---|---|---|---|---|
Bit | Bit Name | Description | Bit Name | Description | |
DATA | 7 | Data Byte[0] | For Write command: Data value to be written to the register(s) is specified in the REG_ADR frame For Read command: Specify the number of bytes need to be returned by the read command. 0x00 = 1 byte 0x01 = 2 bytes : 0x7F = 128 bytes | Data Byte[0] | Data value return from the register(s) is specified in the REG_ADR frame |
6 | |||||
5 | |||||
4 | |||||
3 | |||||
2 | |||||
1 | |||||
0 | |||||
… | …… | …… | …… | …… | |
7 | Data Byte [n] | For Write command: Data value to be written to the register(s) is specified in the REG_ADR frame | Data Byte [n] | Data value return from the register(s) is specified in the REG_ADR frame | |
6 | |||||
5 | |||||
4 | |||||
3 | |||||
2 | |||||
1 | |||||
0 |