SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x078A | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | COUNT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
COUNT[7:0] = | COMH frame counter to track the number of discard frames received or transmitted. The registers of the DEBUG_COMH_DISCARD and DEBUG_COMH_VALID* are latched and the related counters are reset when this register is read. |