SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0702 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | COML_TX _EN | COML_RX _EN | COMH_TX _EN | COMH_RX _EN | |||
Reset | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 |
RSVD = | Reserved | |||||||
COML_TX_EN = | Enables COML transmitter. 0 = Disable 1 = Enable | |||||||
COML_RX_EN = | Enables COML receiver. 0 = Disable 1 = Enable | |||||||
COMH_TX_EN = | Enables COMH transmitter. 0 = Disable 1 = Enable | |||||||
COMH_RX_EN = | Enables COMH receiver. 0 = Disable 1 = Enable |