SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0536 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | LFO | RSVD | GPIO | DRST | CTL | CTS | TSHUT | TWARN |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LFO = | Indicated LFO frequency is outside an expected range 0 = No fault detected 1 = Fault detected | |||||||
RSVD = | Reserved | |||||||
GPIO = | Indicates GPIO8 detects a FAULT input when GPIO_CONF1[FAULT_IN_EN] = 1. 0 = No fault detected 1 = FAULT input detected | |||||||
DRST = | Indicates a digital reset has occurred. 0 = No digital reset 1 = Digital reset has occurred | |||||||
CTL = | Indicates a long communication timeout occurred. Device action is configured by [CTL_ACT]. This bit is not observable if the action is set to device shutdown. 0 = No fault 1 = Long communication timeout occurs. Observable if long timeout action is set to SLEEP. | |||||||
CTS = | Indicates a short communication timeout occurred. No action from the device. This can be served as an alert to system before reaching long communication timeout. 0 = No fault 1 = Short communication timeout occurs | |||||||
TSHUT = | Indicates the previous shutdown was a thermal shutdown, in which the die temperature (die temp 2) is higher than the thermal shutdown threshold. 0 = Die temperature is less than thermal shutdown threshold 1 = The previous shutdown was a thermal shutdown | |||||||
TWARN = | Indicates the die temperature (die temp 2) is higher than the TWARN_THR[1:0] setting. No action is taken by the device at the moment yet. This serves as a warning signal that the die temperature is approaching thermal shutdown. 0 = Die temperature is less than TWARN_THR[1:0] 1 = Die temperature is greater than TWARN_THR[1:0] |