4 Revision History
Changes from B Revision (January 2018) to C Revision
- Changed OUT1-9 high output swing MIN number from "17.7" to "17.6"Go
- Added OUT1-9 high output swing for TA = +25°C"Go
Changes from A Revision (November 2017) to B Revision
- Added INL spec over temperature.Go
- Added R1 and R2 callouts and corrected capacitor '10mF' value to '10µF' in Typical Application ConfigurationGo
Changes from * Revision (August 2011) to A Revision
- Reformat to new TI standard: Added Device Information table, Pin Configuration and Functions section, Specifications section, Feature Description section, Device Functional Modes section, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
- Changed to "Code 978" from "Code 1023"Go
- Changed to "Code 32" from "Code 00"Go
- Added MAX value for "OUT 10-18 output swing : low " parameterGo