SBOS948F February 2019 – May 2021 BUF634A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O(2) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DDA(1) | DRB(1) | D | ||
BW | 1 | 1 | 1 | I | Bandwidth adjust pin. Connect the BW pin to the V– pin for wide-BW mode and leave the BW pin floating for low-IQ mode. See the Adjustable Bandwidth section. |
NC | 2, 5, 8 | 2, 5, 8 | 2, 5, 8 | — | No internal connection |
V– | 4 | 4 | 4 | P | Negative power supply |
V+ | 7 | 7 | 7 | P | Positive power supply |
VIN | 3 | 3 | 3 | I | Input |
VO | 6 | 6 | 6 | O | Output |
Thermal Pad | — | — | Thermal pad. Must be electrically shorted to V–. |