SWRS294F March 2023 – October 2025 CC3300 , CC3301
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Operational Frequency Range | 2412 | 2472 | MHz | ||
| Sensitivity: 8% PER for 11b rates, 10% PER for 11g/n/ax rates | 1Mbps DSSS | –98.5 | dBm | ||
| 2Mbps DSSS | –95.8 | ||||
| 11Mbps CCK | –90.5 | ||||
| 6Mbps OFDM | –93.7 | ||||
| 54Mbps OFDM | –76 | ||||
| HT MCS0 MM 4K | –93.5 | ||||
| HT MCS7 MM 4K | –73.4 | ||||
| HE MCS0 4K | –93.2 | ||||
| HE MCS7 4K | –74 | ||||
| Maximum input level: 8% PER for 11b rates, 10% PER for 11g/n/ax rates | 1 DSSS | 0 | dBm | ||
| OFDM6, HT MCS0, HE MCS0 | 0 | ||||
| OFDM54, HT MCS7, HE MCS7 | –9 | ||||
| Adjacent Channel Rejection | 1Mbps DSSS | 45 | dB | ||
| 11Mbps CCK | 39 | ||||
| 6Mbps OFDM | 20 | ||||
| 54Mbps OFDM | 3 | ||||
| HT MCS0 | 20 | ||||
| HT MCS7 | 3 | ||||
| HE MCS0 | 16 | ||||
| HE MCS7 | –1 | ||||
| RSSI Accuracy | –90dBm to –30dBm | –3 | 3 | dB |