SWRS294F March 2023 – October 2025 CC3300 , CC3301
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Operational Frequency Range | 2412 | 2472 | MHz | ||
| Maximum output power at VPA > 3.0V | 1Mbps DSSS | 20.5 | dBm | ||
| 6Mbps OFDM | 20.2 | ||||
| 54Mbps OFDM | 17.4 | ||||
| HT MCS0 MM | 20.2 | ||||
| HT MCS7 MM | 17.4 | ||||
| HE MCS0 | 20.2 | ||||
| HE MCS7 | 17.3 |