SWRS294F March 2023 – October 2025 CC3300 , CC3301
PRODUCTION DATA
| PARAMETER | Description | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input slow clock frequency | Square wave | 32768 | Hz | |||
| Frequency accuracy | Inital + temperature + aging | ±250 | ppm | |||
| Input Duty cycle | 30% | 50% | 70% | |||
| Tr/Tf | Rise and fall time | 10% to 90% (rise) and 90% to 10% (fall) of digital signal level | 100 | ns | ||
| VIL | Input low level | 0 | 0.35 × VIO | V | ||
| VIH | Input high level | 0.65 × VIO | 1.95 | V | ||
| Input impedence | 1 | MΩ | ||||
| Input capacitance | 5 | pF | ||||