SWRS333A July 2025 – August 2025 CC3300MOD , CC3301MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | 1V8_IN | 3V3_IN | UNIT | ||
|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | |||
| TX |
TX Power = 0dBm | 102 | 42 | mA | ||
| TX Power = 10dBm | 102 | 104 | ||||
| TX Power = 17.8dBm | 105 | 250 | ||||
| RX | 62 | 0 | mA | |||