SWRS333A July 2025 – August 2025 CC3300MOD , CC3301MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MODE | DESCRIPTION | 1V8_IN | 3V3_IN | UNIT | ||
|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | |||
| Shutdown | External supplies are available, device held in reset (nReset is low) | 10 | 2 | µA | ||
| Sleep |
Low power mode - RAM in retention | 330 | 2 | |||