The device supports the following WLAN
features:
- 2.4GHz and 5GHz, 20MHz, single spatial
stream
- MAC, baseband, and RF transceiver
with support for IEEE 802.11 a/b/g/n/ax
- OFDMA, trigger frame, MU-MIMO
(downlink), basic service set coloring, and target wake time (TWT) for improved
efficiency
- Hardware-based encryption and
decryption supporting WPA2 and WPA3
- Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi
devices on different RF channels (Wi-Fi networks)
- Optional antenna diversity or selection
- 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for
example, Thread or Zigbee)
- Excellent interoperability
- Support for 4-bit SDIO or SPI
host interfaces