SWRS284C April 2024 – October 2025 CC3350 , CC3351
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Operational Frequency Range | 5180 | 5845 | MHz | ||
| Sensitivity: 10% PER for 11g/n/ax rates | 6Mbps OFDM | –93.2 | dBm | ||
| 54Mbps OFDM | –75.8 | ||||
| HT MCS0 MM 4K | –93 | ||||
| HT MCS7 MM 4K | –73.5 | ||||
| HE MCS0 4K | –92.9 | ||||
| HE MCS7 4K | –73.5 | ||||
| Maximum input level: 10% PER for 11g/n/ax rates | OFDM6, HT MCS0, HE MCS0 | -8.5 | |||
| OFDM54, HT MCS7, HE MCS7 | -17.5 | ||||
| Adjacent Channel Rejection | 6Mbps OFDM | 20 | dB | ||
| 54Mbps OFDM | 3 | ||||
| HT MCS0 | 18 | ||||
| HT MCS7 | 0 | ||||
| HE MCS0 | 16 | ||||
| HE MCS7 | –1 | ||||
| RSSI Accuracy | –90dBm to –30dBm | –3 | 3 | dB |