SWRS284C April 2024 – October 2025 CC3350 , CC3351
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| fclock | Clock frequency, CLK | 26 | MHz | |
| tHigh | High Period | 10 | ns | |
| tLow | Low Period | 10 | ||
| tTLH | Rise time, CLK | 10 | ||
| tTHL | Fall time, CLK | 10 | ||
| tISU | Setup time, input valid before CLK ↑ | 5 | ||
| tIH | Hold time, input valid after CLK ↑ | 5 | ||
| tODLY | Delay time, CLK ↓ to output valid | 2 | 14 | |
| CL | Capacitive load on outputs | 15 | 40 |
pF |