SWRS284C April 2024 – October 2025 CC3350 , CC3351
PRODUCTION DATA
| PARAMETER | PINS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VPA | VDD PA Voltage | 39,40 | –0.5 | 4.2(2) | V |
| VMAIN | Main supply voltage for analog and digital - VDD_MAIN_IN, VDDA_IN1, VDDA_IN2 | 32, 4, 5 | –0.5 | 2.1 | V |
| VIO | VDD IO Voltage | 17 | –0.5 | 2.1 | V |
| Input Voltage to all digital pins | –0.5 | VIO + 0.5 | V | ||
| HFXT_P Input Voltage | 6 | –0.5 | 2.1 | V | |
| VPP | VPP OTP Voltage | 35 | –0.5 | 2.1 | V |
| TA | Operating Ambient Temperature | –40 | 105 | °C | |
| Tstg | Storage temperature | –55 | 155 | °C | |