DLPS132 May 2018 DLPA4000
PRODUCTION DATA.
The device continuously monitors the buck converter block to prevent damage to the DLPA4000 and peripherals. The device monitors several pin voltages. Table 3 summarizes the buck converter fault indications.
POWER GOOD (REGISTER 0X27) | ||
---|---|---|
BLOCK | REGISTER BIT | THRESHOLD (RISING EDGE) |
Gen.Buck1 | BUCK_GP1_PG_FAULT | Ratio 72% |
Gen.Buck2 | BUCK_GP2_PG_FAULT | Ratio 72% |
Gen.Buck3 | BUCK_GP3_PG_FAULT | Ratio 72% |
OVERVOLTAGE (REGISTER 0X28) | ||
BLOCK | REGISTER BIT | THRESHOLD (RISING EDGE) |
Gen.Buck1 | BUCK_GP1_OV_FAULT | Ratio 120% |
Gen.Buck2 | BUCK_GP2_OV_FAULT | Ratio 120% |
Gen.Buck3 | BUCK_GP3_OV_FAULT | Ratio 120% |