DLPS132 May 2018 DLPA4000
PRODUCTION DATA.
Each of the two DMD buck converters creates a supply voltage for the DLPC device. The values of the voltages for the DMD and DLPC used, for instance:
The topology of the buck converters is the same topology for the general purpose buck converters. See the Buck Converters section for inductor and capacitor configuration .
A typical configuration uses a value of 3.3 µH for the inductor and a value of 2 × 22 µF for the output capacitor.