DLPS031C December 2013 – August 2015 DLPC6401
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| ƒclock | Clock frequency, MOSC(1) | 31.9968 | 32.0032 | MHz | |
| tc | Cycle time, MOSC(1) | 31.188 | 31.256 | ns | |
| tw(H) | Pulse duration(2), MOSC, high | 50% to 50% reference points (signal) | 12.5 | ns | |
| tw(L) | Pulse duration(2), MOSC, low | 50% to 50% reference points (signal) | 12.5 | ns | |
| tt | Transition time(2), MOSC, tt = tf / tr | 20% to 80% reference points (signal) | 7.5 | ns | |
| tjp | Period jitter(2), MOSC (that is, the deviation in period from ideal period due solely to high-frequency jitter – not spread spectrum clocking) | –100 | 100 | ps | |