SPRS960G June 2016 – November 2019 DRA710 , DRA714 , DRA716 , DRA718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 shows a comparison between devices, highlighting the differences.
| FEATURES | DEVICE | ||||||
|---|---|---|---|---|---|---|---|
| DRA710 | DRA712 | DRA714 | DRA716 | DRA718 | |||
| Features | |||||||
| CTRL_WKUP_STD_FUSE_DIE_ID_2 [31:24] Base PN register bitfield value(1)(2) | 64 (0x40) | 66 (0x42) | 68 (0x44) | 70 (0x46) | 72 (0x48) | ||
| Processors/Accelerators | |||||||
| Speed Grades | E | E | E, F | G, H | I, J | ||
| Arm Single Cortex-A15 Microprocessor (MPU) Subsystem | MPU core 0 | Yes | |||||
| C66x VLIW DSP | DSP1 | No | No | Yes | Yes | Yes | |
| BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | |||||
| Display Subsystem | VOUT1 | No | |||||
| VOUT2 | Yes | ||||||
| VOUT3 | Yes | ||||||
| HDMI | Yes | ||||||
| Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | Yes | Yes | Yes | Yes | |
| IPU2 | Yes | Yes | Yes | Yes | Yes | ||
| Image Video Accelarator (IVA) | IVA | Yes | Yes | Yes | Yes | Yes | |
| SGX544 Single-Core 3D Graphics Processing Unit (GPU) | GPU | No | Yes | Yes | Yes | Yes | |
| Video Input Port (VIP) | VIP1 | vin1a | Yes | ||||
| vin1b | Yes | ||||||
| vin2a | Yes | ||||||
| vin2b | Yes | ||||||
| Video Processing Engine (VPE) | VPE | Yes | |||||
| Program/Data Storage | |||||||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | 512KB | 512KB | 512KB | 512KB | |
| General-Purpose Memory Controller (GPMC) | GPMC | Yes | |||||
| DDR3/DDR3L Memory Controller | EMIF1 | up to 2GB | |||||
| Dynamic Memory Manager (DMM) | DMM | Yes | |||||
| Radio Support | |||||||
| Audio Tracking Logic (ATL) | ATL | Yes | |||||
| Viterbi Coprocessor (VCP) | VCP1 | Yes | |||||
| VCP2 | Yes | ||||||
| Peripherals | |||||||
| Controller Area Network (DCAN) Interface | DCAN1 | Yes | |||||
| DCAN2 | Yes | ||||||
| Enhanced DMA (EDMA) | EDMA | Yes | |||||
| System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | |||||
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | |||||
| GMAC_SW[1] | MII, RMII, or RGMII | ||||||
| General-Purpose I/O (GPIO) | GPIO | Up to 186 | |||||
| Inter-Integrated Circuit Interface (I2C) | I2C | 6 | |||||
| System Mailbox Module | MAILBOX | 13 | |||||
| Media Local Bus Subsystem (MLBSS) | MLB | Yes | |||||
| Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0 | 1 CLK + 2 Data | |||||
| CSI2_1 | No | ||||||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | |||||
| McASP2 | 16 serializers | ||||||
| McASP3 | 4 serializers | ||||||
| McASP4 | 4 serializers | ||||||
| McASP5 | 4 serializers | ||||||
| McASP6 | 4 serializers | ||||||
| McASP7 | 4 serializers | ||||||
| McASP8 | 2 serializers | ||||||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | |||||
| MMC2 | 1x eMMC 8b | ||||||
| MMC3 | 1x SDIO 8b | ||||||
| MMC4 | 1x SDIO 4b | ||||||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Up to two lanes (second lane shared with PCIe_SS2 and USB1) | |||||
| PCIe_SS2 | Single lane (shared with PCIe_SS1 and USB1) | ||||||
| Serial Advanced Technology Attachment (SATA) | SATA | No | |||||
| Real-Time Clock Subsystem (RTCSS) | RTCSS | No | |||||
| Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) | PRU-ICSS1 | No | No | Yes | Yes | Yes | |
| PRU-ICSS2 | No | No | Yes | Yes | Yes | ||
| Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | |||||
| HDQ1W | HDQ1W | Yes | |||||
| Quad SPI (QSPI) | QSPI | Yes | |||||
| Spinlock Module | SPINLOCK | Yes | |||||
| Keyboard Controller (KBD) | KBD | Yes | |||||
| Timers, General-Purpose | TIMERS GP | 16 | |||||
| Timer, Watchdog | WD TIMER | Yes | |||||
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | |||||
| PWMSS2 | Yes | ||||||
| PWMSS3 | Yes | ||||||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | |||||
| Universal Serial Bus (USB3.0) | USB1 (Super-Speed, Dual-Role-Device [DRD]) | Yes | |||||
| Universal Serial Bus (USB2.0) | USB2 (High-Speed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | |||||
| USB3 (High-Speed, OTG2.0, with ULPI) | Yes | ||||||
| USB4 (High-Speed, OTG2.0, with ULPI) | No | ||||||