SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
In this mode, the two half-bridges are configured to be used as two independent half-bridges. The Table 8-7 shows the logic table for bridge control. For load illustration, refer the Load Summary section.
| nSLEEP | DRVOFF | EN/IN1 | PH/IN2 | OUT1 | OUT2 | IPROPI | Device State |
|---|---|---|---|---|---|---|---|
| 0 | X | X | X | Hi-Z | Hi-Z | No current | SLEEP |
| 1 | 1 | 0 | 0 | Hi-Z | Hi-Z | No current | STANDBY |
| 1 | 1 | 1 | 0 | Refer Off-state diagnostics table | No current | STANDBY | |
| 1 | 1 | 0 | 1 | No current | STANDBY | ||
| 1 | 1 | 1 | 1 | No current | STANDBY | ||
| 1 | 0 | 0 | 0 | L | L | No current | ACTIVE |
| 1 | 0 | 0 | 1 | L | H(5) | ISNS2(1) | ACTIVE |
| 1 | 0 | 1 | 0 | H(5) | L | ISNS1(1) | ACTIVE |
| 1 | 0 | 1 | 1 | H(5) | H(5) | ISNS1 + ISNS2(1) | ACTIVE |
For the SPI variant, it is possible to have independent Hi-Z control of both half-bridges through equivalent bits, S_DRVOFF & S_DRVOFF2 in the SPI_IN register, when the SPI_IN register has been unlocked. Table 8-8 shows the logic table for bridge control using the pin & register combined inputs. Refer to - Register - Pin control for details on the combined inputs shown in Table 8-8.
| nSLEEP | DRVOFF1 combined | DRVOFF2 combined | EN_IN1 combined | PH_IN2 combined | OUT1 | OUT2 | IPROPI | Device State |
|---|---|---|---|---|---|---|---|---|
| 0 | X | X | X | X | Hi-Z | Hi-Z | No current | SLEEP |
| 1 | 1 | 1 | 0 | 0 | Hi-Z | Hi-Z | No current | STANDBY |
| 1 | 1 | 1 | 1 | 0 | Refer Off-state diagnostics table | No current | STANDBY | |
| 1 | 1 | 1 | 0 | 1 | No current | STANDBY | ||
| 1 | 1 | 1 | 1 | 1 | No current | STANDBY | ||
| 1 | 1 | 0 | X | 0 | Hi-Z | L | No current | ACTIVE |
| 1 | 1 | 0 | X | 1 | Hi-Z | H(5) | ISNS2(1) | ACTIVE |
| 1 | 0 | 1 | 0 | X | L | Hi-Z | No current | ACTIVE |
| 1 | 0 | 1 | 1 | X | H(5) | Hi-Z | ISNS1(1) | ACTIVE |
| 1 | 0 | 0 | 0 | 0 | L | L | No current | ACTIVE |
| 1 | 0 | 0 | 0 | 1 | L | H(5) | ISNS2(1) | ACTIVE |
| 1 | 0 | 0 | 1 | 0 | H(5) | L | ISNS1(1) | ACTIVE |
| 1 | 0 | 0 | 1 | 1 | H(5) | H(5) | ISNS1 + ISNS2(1) | ACTIVE |
In this mode, the device behavior is as listed below: