SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
Load = 1.5mH / 4.7 Ohm, VVM = 13.5 V, refer high-side recirculation waveform
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SRLSOFF | Output voltage rise time, 10% - 90% | SR = 3'b000 or LVL2 | 1.5 | V/µs | ||
| SR = 3'b001 (SPI only) | 5 | V/µs | ||||
| SR = 3'b010 (SPI only) | 9.8 | V/µs | ||||
| SR = 3'b011 or LVL3 | 14 | V/µs | ||||
| SR = 3'b100 or LVL4 | 20 | V/µs | ||||
| SR = 3'b101 or LVL1 | 26 | V/µs | ||||
| SR = 3'b110 or LVL6 | 38 | V/µs | ||||
| SR = 3'b111 or LVL5 | 50 | V/µs | ||||
| tPD_LSOFF | Propagation time during output voltage rise | SR = 3'b000 or LVL2 | 1.1 | µs | ||
| SR = 3'b001 (SPI only) | 0.9 | µs | ||||
| SR = 3'b010 (SPI only) | 0.8 | µs | ||||
| SR = 3'b011 or LVL3 | 0.7 | µs | ||||
| SR = 3'b100 & 3'b101 or LVL4 & LVL1 | 0.6 | µs | ||||
| SR = 3'b110 & 3'b111 or LVL6 & LVL5 | 0.5 | µs | ||||
| tDEAD_LSOFF | Dead time during output voltage rise | All SRs | 0.9 | µs | ||
| SRLSON | Output voltage fall time, 90% - 10% | SR = 3'b000 or LVL2 | 1.5 | V/µs | ||
| SR = 3'b001 (SPI only) | 5 | V/µs | ||||
| SR = 3'b010 (SPI only) | 9.8 | V/µs | ||||
| SR = 3'b011 or LVL3 | 14 | V/µs | ||||
| SR = 3'b100 or LVL4 | 20 | V/µs | ||||
| SR = 3'b101 or LVL1 | 26 | V/µs | ||||
| SR = 3'b110 or LVL6 | 38 | V/µs | ||||
| SR = 3'b111 or LVL5 | 50 | V/µs | ||||
| tPD_LSON | Propagation time during output voltage fall | SR = 3'b000 or LVL2 | 0.2 | µs | ||
| SR = 3'b001 (SPI only) | 0.2 | µs | ||||
| SR = 3'b010 (SPI only) | 0.2 | µs | ||||
| SR = 3'b011 or LVL3 | 0.4 | µs | ||||
| SR = 3'b100 or 3'b101 or LVL4 or LVL1 | 0.3 | µs | ||||
| SR = 3'b110 or 3'b111 or LVL6 or LVL5 | 0.2 | µs | ||||
| tDEAD_LSON | Dead time during output voltage fall | SR = 3'b000 or LVL2 | 1.5 | µs | ||
| SR = 3'b001 or 3'b010 (SPI only) | 0.6 | µs | ||||
| All other SRs | 0.85 | µs | ||||
| MatchSRLS | Output voltage rise and fall slew rate matching | All SRs | -20 | +20 | % | |