SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
Figure 6-2 DRV8245H
-Q1 HW Variant in VQFN-HR(16)
Package| PIN | TYPE (1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | nFAULT | OD | Fault indication to the controller. For details, refer to nFAULT in the Device Configuration section. |
| 2 | IPROPI | I/O | Driver load current analog feedback. For details, refer to IPROPI in the Device Configuration section. |
| 3 | nSLEEP | I | Controller input pin for SLEEP . For details, see the Bridge Control section. |
| 4 | VM | P | Power supply. This pin is the motor supply voltage. Bypass this pin to GND with a 0.1-µF ceramic capacitor and a bulk capacitor. |
| 5, 6 | OUT2 | P | Half-bridge output 2. Connect this pin to the motor or load. Must combine with the other OUT2 pin to support device current capability. |
| 7 | GND | G | Ground pin |
| 8, 9 | OUT1 | P | Half-bridge output 1. Connect this pin to the motor or load. |
| 10 | DRVOFF | I | Controller input pin for bridge Hi-Z. For details, see the Bridge Control section. |
| 11 | EN/IN1 | I | Controller input pin for bridge operation. For details, see the Bridge Control section. |
| 12 | PH/IN2 | I | Controller input pin for bridge operation. For details, see the Bridge Control section. |
| 13 | DIAG | I | Device configuration pin for load type indication and fault reaction configuration. For details, refer to DIAG in the Device Configuration section. |
| 14 | SR | I | Device configuration pin for Slew Rate control . For details, refer to Slew Rate in the Device Configuration section. |
| 15 | ITRIP | I | Device configuration pin for ITRIP level for high-side current limiting. For details, refer to ITRIP in the Device Configuration section. |
| 16 | MODE | I | Device configuration pin for MODE. For details, refer to the Device Configuration section. |