SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
In this mode, the two half-bridges are configured to operate as a full-bridge. EN/IN1 provides the PWM input in one direction, while PH/IN2 provides the PWM in the other direction. For load illustration, refer the Load Summary section.
nSLEEP | DRVOFF | EN/IN1 | PH/IN2 | OUT1 | OUT2 | IPROPI | Device State |
---|---|---|---|---|---|---|---|
0 | X | X | X | Hi-Z | Hi-Z | No current | SLEEP |
1 | 1 | 0 | 0 | Hi-Z | Hi-Z | No current | STANDBY |
1 | 1 | 1 | 0 | Refer Off-state diagnostics table | No current | STANDBY | |
1 | 1 | 0 | 1 | No current | STANDBY | ||
1 | 1 | 1 | 1 | No current | STANDBY | ||
1 | 0 | 0 | 0 | H | H | ISNS1 or ISNS2(1) | ACTIVE |
1 | 0 | 0 | 1 | L(5) | H | ISNS2 | ACTIVE |
1 | 0 | 1 | 0 | H | L(5) | ISNS1 | ACTIVE |
1 | 0 | 1 | 1 | Hi-Z | Hi-Z | No current | STANDBY |
For the SPI variant, by setting the PWM_EXTEND bit in the CONFIG2 register, there are additional Hi-Z states that are possible, when a forward ([EN/IN1 PH/IN2] = [1 0]) or reverse ([EN/IN1 PH/IN2] = [0 1]) command is followed by a Hi-Z command ([EN/IN1 PH/IN2] = [1 1]). In this condition of Hi-Z (coasting), only the half-bridge involved with the PWM is Hi-Z, while the HS FET on the other half-bridge is kept ON. The determination on which half-bridge to Hi-Z is made based on the previous cycle. This is summarized in Table 8-6.
PREVIOUS STATE | CURRENT STATE | Device State Transition | |||
---|---|---|---|---|---|
OUT1 | OUT2 | OUT1 | OUT2 | IPROPI | |
Hi-Z | Hi-Z | Hi-Z | Hi-Z | No current | Remains in STANDBY, no change |
H | H | Hi-Z | Hi-Z | No current | ACTIVE to STANDBY |
L | H | Hi-Z | H | ISNS2 | ACTIVE to STANDBY |
H | L | H | Hi-Z | ISNS1 | ACTIVE to STANDBY |