SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Off-state diagnostics (OLP) | ||||||
| RS_GND | Resistance on OUT to GND that will be detected as short, All modes | 1 | KΩ | |||
| RS_VM | Resistance on OUT to VM that will be detected as short , All modes | 1 | KΩ | |||
| ROPEN_FB | Resistance between OUTx that will be detected as open, PH/EN or PWM mode | 1.5 | KΩ | |||
| ROPEN_LS | Resistance on OUT to GND that will be detected as open , Independent mode | Valid for low-side load | 2 | KΩ | ||
| ROPEN_HS | Resistance on OUT to VM that will be detected as open, Independent mode | Valid for high-side load, VVM = 13.5 V | 10 | KΩ | ||
| VOLP_REFH | OLP Comparator Reference High | 2.65 | V | |||
| VOLP_REFL | OLP Comparator Reference Low | 2 | V | |||
| ROLP_PU | Internal pull-up resistance on OUT to VDD during OLP | VOUTx = VOLP_REFH + 0.1V | 1 | KΩ | ||
| ROLP_PD | Internal pull-down resistance on OUT to GND during OLP | VOUTx = VOLP_REFL - 0.1V | 1 | KΩ | ||
| SPI variant only - On-state diagnostics (OLA) | ||||||
| IPD_OLA | Internal sink current on OUTx to GND during dead-time in high-side recirculation | 2 | 13.82 | mA | ||
| VOLA_REF | Comparator Reference with respect to VM used for OLA | 0.25 | V | |||