SLVSFJ1C November 2021 – August 2022 DRV8245-Q1
PRODMIX
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| tSCLK | SCLK minimum period(1) | 100 | ns | ||
| tSCLKH | SCLK minimum high time | 50 | ns | ||
| tSCLKL | SCLK minimum low time | 50 | ns | ||
| tHI_nSCS | nSCS minimum high time | 300 | ns | ||
| tSU_nSCS | nSCS input setup time | 25 | ns | ||
| tH_nSCS | nSCS input hold time | 25 | ns | ||
| tSU_SDI | SDI input data setup time | 25 | ns | ||
| tH_SDI | SDI input data hold time | 25 | ns | ||
| tEN_SDO | SDO enable delay time(1) | 35 | ns | ||
| tDIS_SDO | SDO disable delay time(1) | 100 | ns | ||