SLOSE59C May 2020 – July 2022 DRV8424 , DRV8425
PRODUCTION DATA
Table 8-1 lists the design input parameters for a typical application.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply voltage | VM | 24 V |
| Motor winding resistance | RL | 1.5 Ω/phase |
|
Motor winding inductance |
LL |
2 mH/phase |
|
Motor full step angle |
θstep |
1.8°/step |
|
Target microstepping level |
nm |
1/8 step |
|
Target motor speed |
v |
18.75 rpm |
|
Target full-scale current |
IFS |
2 A |