SLVSDX8B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| Register
Name |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | Access
Type |
Address
(Hex) |
|---|---|---|---|---|---|---|---|---|---|---|
| FAULT Status | FAULT | WDFLT | GDF | OCP | VM_UVFL | VCP_UVFL | OTSD | OTW | R | 0 |
| VDS and GDF | RESERVED | H_GDF | L_GDF | RESERVED | H_VDS | L_VDS | R | 1 | ||
| Main | RESERVED | LOCK | IN1 | IN2 | CLR_FLT | RW | 2 | |||
| IDRIVE and WD | TDEAD | WD_EN | WD_DLY | IDRIVE | RW | 3 | ||||
| VDS | SO_LIM | VDS | RESERVED | DIS_H_VDS | DIS_L_VDS | RW | 4 | |||
| Config | TOFF | CHOP_IDS | VREF_SCL | SH_EN | GAIN_CS | RW | 5 | |||
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |