SLVSDX8B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
IDRIVE and WD control is shown in Figure 50 and described in Table 19.
Return to Summary Table.
Read and write
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TDEAD | WD_EN | WD_DLY | IDRIVE | ||||
| R/W-00b | R/W-0b | R/W-00b | R/W-111b | ||||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7-6 | TDEAD | R/W | 00b |
Dead time 00b = 120 ns 01b = 240 ns 10b = 480 ns 11b = 960 ns |
| 5 | WD_EN | R/W | 0b |
Enables or disables the watchdog time (disabled by default) |
| 4-3 | WD_DLY | R/W | 00b |
Watchdog timeout delay (if WD_EN = 1) 00b = 10 ms 01b = 20 ms 10b = 50 ms 11b = 100 ms |
| 2-0 | IDRIVE | R/W | 111b |
Sets the peak source current and peak sink current of the gate drive. Table 20 lists the bit settings. |
| Bit Value | Source Current | Sink Current | ||
|---|---|---|---|---|
| VVM = 5.5 V | VVM = 13.5 V | VVM = 5.5 V | VVM = 13.5 V | |
| 000b | High-side: 10 mA
Low-side: 10 mA |
High-side: 10 mA
Low-side: 10 mA |
High-side: 20 mA
Low-side: 20 mA |
High-side: 20 mA
Low-side: 20 mA |
| 001b | High-side: 20 mA
Low-side: 20 mA |
High-side: 20 mA
Low-side: 20 mA |
High-side: 40 mA
Low-side: 40 mA |
High-side: 40 mA
Low-side: 40 mA |
| 010b | High-side: 50 mA
Low-side: 40 mA |
High-side: 50 mA
Low-side: 45 mA |
High-side: 90 mA
Low-side: 85 mA |
High-side: 95 mA
Low-side: 95 mA |
| 011b | High-side: 70 mA
Low-side: 55 mA |
High-side: 70 mA
Low-side: 60 mA |
High-side: 120 mA
Low-side: 115 mA |
High-side: 130 mA
Low-side: 125 mA |
| 100b | High-side: 100 mA
Low-side: 75 mA |
High-side: 105 mA
Low-side: 90 mA |
High-side: 170 mA
Low-side: 160 mA |
High-side: 185 mA
Low-side: 180 mA |
| 101b | High-side: 145 mA
Low-side: 115 mA |
High-side: 155 mA
Low-side: 130 mA |
High-side: 250 mA
Low-side: 235 mA |
High-side: 265 mA
Low-side: 260 mA |
| 110b | High-side: 190 mA
Low-side: 145 mA |
High-side: 210 mA
Low-side: 180 mA |
High-side: 330 mA
Low-side: 300 mA |
High-side: 350 mA
Low-side: 350 mA |
| 111b | High-side: 240 mA
Low-side: 190 mA |
High-side: 260 mA
Low-side: 225 mA |
High-side: 420 mA
Low-side: 360 mA |
High-side: 440 mA
Low-side: 430 mA |