SLLSFA7A July 2020 – April 2021 DRV8706-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Multiple DRV8706-Q1 devices can be connected to the master controller with and without the daisy chain. For connecting a 'n' number of DRV8706-Q1 to a master controller without using a daisy chain, 'n' number of I/O resources from master controller has to utilized for nSCS pins as shown in Figure 7-22. Whereas, if the daisy chain configuration is used, then a single nSCS line can be used for connecting multiple DRV8706-Q1 devices. Figure 7-23
Figure 7-22 SPI Operation Without Daisy Chain
Figure 7-23 SPI Operation With Daisy Chain