SLVSD19A June 2015 – July 2015 DRV8881
PRODUCTION DATA.
After the current is enabled in an H-bridge, the voltage on the xISEN pin is ignored for a period of time before enabling the current sense circuitry. Note that the blanking time also sets the minimum drive time of the PWM.
The time tBLANK is determined by VREF and the torque DAC setting. The timing information for tBLANK is given in Table 6.
| xVREF | TORQUE DAC TRQ[1:0] SETTING | |||
|---|---|---|---|---|
| 00 - 100% | 01 - 75% | 10 - 50% | 11 - 25% | |
| 2.475 → 3.300 V | 1.80 µs | 1.50 µs | 1.20 µs | 0.90 µs |
| 1.650 → 2.475 V | 1.50 µs | 1.20 µs | 0.90 µs | 0.90 µs |
| 0.825 → 1.650 V | 1.20 µs | 0.90 µs | 0.90 µs | 0.90 µs |
| 0.000 → 0.825 V | 0.90 µs | 0.90 µs | 0.90 µs | 0.90 µs |