SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
| NO. | PARAMETER | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| M1 | tc(CKRX) | Cycle time, CLKR/X | CLKR/X int | 2P | ns | ||
| M2 | tw(CKRXH) | Pulse duration, CLKR/X high | CLKR/X int | D – 5 (3) | D + 5 (3) | ns | |
| M3 | tw(CKRXL) | Pulse duration, CLKR/X low | CLKR/X int | C – 5 (3) | C + 5 (3) | ns | |
| M4 | td(CKRH-FRV) | Delay time, CLKR high to internal FSR valid | CLKR int | 0 | 4 | ns | |
| CLKR ext | 3 | 27 | |||||
| M5 | td(CKXH-FXV) | Delay time, CLKX high to internal FSX valid | CLKX int | 0 | 4 | ns | |
| CLKX ext | 3 | 27 | |||||
| M6 | tdis(CKXH-DXHZ) | Disable time, CLKX high to DX high impedance following last data bit | CLKX int | 8 | ns | ||
| CLKX ext | 14 | ||||||
| M7 | td(CKXH-DXV) | Delay
time, CLKX high to DX valid. This applies to all bits except the first bit transmitted. | CLKX int | 9 | ns | ||
| CLKX ext | 28 | ||||||
| Delay time, CLKX
high to DX valid. Only applies to first bit transmitted when in Data Delay 1 or 2 (XDATDLY=01b or 10b) modes. | DXENA = 0 | CLKX int | 8 | ||||
| CLKX ext | 14 | ||||||
| DXENA = 1 | CLKX int | P + 8 | |||||
| CLKX ext | P + 14 | ||||||
| M8 | ten(CKXH-DX) | Enable time, CLKX high to DX
driven. Only applies to first bit transmitted when in Data Delay 1 or 2 (XDATDLY=01b or 10b) modes. | DXENA = 0 | CLKX int | 0 | ns | |
| CLKX ext | 6 | ||||||
| DXENA = 1 | CLKX int | P | |||||
| CLKX ext | P + 6 | ||||||
| M9 | td(FXH-DXV) | Delay time, FSX high to DX
valid. Only applies to first bit transmitted when in Data Delay 0 (XDATDLY=00b) mode. | DXENA = 0 | FSX int | 8 | ns | |
| FSX ext | 14 | ||||||
| DXENA = 1 | FSX int | P + 8 | |||||
| FSX ext | P + 14 | ||||||
| M10 | ten(FXH-DX) | Enable time, FSX high to DX
driven. Only applies to first bit transmitted when in Data Delay 0 (XDATDLY=00b) mode. | DXENA = 0 | FSX int | 0 | ns | |
| FSX ext | 6 | ||||||
| DXENA = 1 | FSX int | P | |||||
| FSX ext | P + 6 | ||||||