SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNITS |
|---|---|---|---|---|
| Comparator | ||||
| Comparator Input Range | VSSA – VDDA | V | ||
| Comparator response time to GPIO | 30 | ns | ||
| Input Offset | ±5 | mV | ||
| Input Hysteresis(1) | 35 | mV | ||
| DAC | ||||
| DAC Output Range | VSSA – VDDA | V | ||
| DAC resolution | 10 | bits | ||
| DAC settling time | See Figure 7-14 | |||
| DAC Gain | –1.5% | |||
| DAC Offset | 10 | mV | ||
| Monotonic | Yes | |||
| INL | ±3 | LSB | ||
Figure 7-14 DAC Settling Time