SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| td(IDLE-XCOL) | Delay time, IDLE instruction executed to XCLKOUT low | 32tc(SCO) | 45tc(SCO) | cycles | |
| td(WAKE-STBY) | Delay time, external wake signal to program execution resume(1) | ||||
| Without input qualifier | 100tc(SCO) | cycles | ||
| With input qualifier | 100tc(SCO) + tw(WAKE-INT) | ||||
| Without input qualifier | 1125tc(SCO) | cycles | ||
| With input qualifier | 1125tc(SCO) + tw(WAKE-INT) | ||||
| Without input qualifier | 100tc(SCO) | cycles | ||
| With input qualifier | 100tc(SCO) + tw(WAKE-INT) | ||||