SPRS742L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
This device has one C28x I2C peripheral. The I2C provides an interface between a Concerto device and devices compliant with the NXP® I2C-bus specification and user manual (UM10204) and connected by way of an I2C bus. External components attached to this 2-wire serial bus can transmit 1-bit to 8-bit data to and receive 1-bit to 8-bit data from the device through the I2C module.
A unit of data transmitted or received by the I2C module can have fewer than 8 bits; however, for convenience, a unit of data is called a data byte in this section. The number of bits in a data byte is selectable through the BC bits of the mode register, I2CMDR.
The I2C module has the following features:
The I2C module does not support:
Figure 7-48 shows the C28x I2C peripheral.
Figure 7-48 I2C (C28x)