SLLSES1E December 2015 – July 2025 HD3SS3220 , HD3SS3220L
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| I2C (SDA, SCL) | |||||
| tSU:DAT | Data setup time | 100 | ns | ||
| tHD:DAT | Data setup time | 10 | ns | ||
| tSU;STA | Set-up time, SCL to start condition | 0.6 | µs | ||
| tHD,STA | Hold time,(repeated) start condition to SCL | 0.6 | µs | ||
| tSU:STO | Set up time for STOP condition | 0.6 | µs | ||
| tVD;DAT | Data valid time | 0.9 | µs | ||
| tVD;ACK | Data valid acknowledge time | 0.9 | µs | ||
| tBUF | Bus free time between a STOP and START condition | 1.3 | µs | ||
| fSCL | SCL clock frequency; I2C mode for local I2C control | 400 | ns | ||
| tr | Rise time of both SDA and SCL signals | 300 | ns | ||
| tf | Fall time of both SDA and SCL signals | 300 | ns | ||
| CBUS_100KHZ | Total capacitive load for each bus line when operating at ≤ 100KHz | 400 | pF | ||
| CBUS_400KHZ | Total capacitive load for each bus line when operating at 400KHz. | 100 | pF | ||
| SS MUX | |||||
| tPD | Switch propagation delay See Figure 5-3 | 80 | ps | ||
| tSW_ON | Switching time DIR-to-Switch ON See Figure 5-2 | 0.5 | µs | ||
| tSW_OFF | Switching time DIR-to-Switch OFF See Figure 5-2 | 0.5 | µs | ||
| tSK_INTRA | Intra-pair output skew See Figure 5-3 | 5 | ps | ||
| tSK_INTER | Inter-pair output skew See Figure 5-3 | 20 | ps | ||
| Power-On Timings | |||||
| tENnCC_HI | ENn_CC high after both VDD5 and VCC33 supplies are stable. Refer to Figure 6-3. | 2 | ms | ||
| tVDD5V_PG | VDD5 stable before VCC33. Refer to Figure 6-2. | 2 | ms | ||