SLLSES1E December 2015 – July 2025 HD3SS3220 , HD3SS3220L
PRODUCTION DATA
When choosing ESD/EMI components, TI recommends selecting devices that permit flow-through routing of the USB differential signal pair because they provide the cleanest routing. For example, the TI TPD4EUSB30 can be combined with the TI TPD2EUSB30 to provide flow-through ESD protection for both USB2 and USB3 differential signals without the need for bends in the signal pairs. For an example of flow-through routing, see Figure 9-9.
Figure 9-9 Flow-Through Routing