SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
The ISO1228 device requires up to two resistors RSURGE, RILIM and up to two capacitors CSURGE and CILIM per device and two resistors, RTHR and RPAR per channel. For more information on selecting RSURGE, RILIM, RTHR , and RPAR, see the Detailed Design Procedure section. A 100nF decoupling capacitor is required on VCC1.