SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1 and IEC 61010-1 | Plan to certify according to UL 1577 Component Recognition Program | Plan to certify according to GB4943.1 | Plan to certify according to EN 61010-1 and EN 62368-1 |
Maximum transient isolation voltage, 4242 VPK; Maximum repetitive peak isolation voltage, 637 VPK; Maximum surge isolation voltage, 5200 VPK |
3000 VRMS Basic Insulation Working voltage of 400 VRMS per IEC / CSA / EN 62368-1 and 300 VRMS per IEC / CSA 61010-1 | Single protection, 3000 VRMS |
Basic insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
3000 VRMS Basic Insulation per EN 61010-1 up to working voltage of 300 VRMS and EN 62368-1 up to working voltage of 400 VRMS. |
Certificate planned | Certificate planned | Certificate planned | Certificate planned | Certificate planned |