SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
Burst mode operation is also supported in Daisy Chain configuration. On the first CS toggle, the Reg0 information from all devices in the Daisy Chain is read out. On the next CS toggle, Reg1 information from all the devices is read out. On the next CS toggle, Reg2 information, and then back to Reg0 information. The OUT8/SYNC pin is asserted HIGH when Reg0 information is being transmitted for synchronization with the MCU. The timing for Burst mode in Daisy Chain is shown in Figure 7-7. Note that for simplicity the read out of only Reg0 and Reg1 is shown, and with only two devices in the Daisy Chain.