SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
ISO1228 is an integrated, eight channel isolated digital-input receiver with IEC 61131-2 Type 1, 2, and 3 characteristics. This device is suitable for high-channel density, digital-input modules for programmable logic controllers, and motor control digital input modules. The devices receive digital-input signals up to 36V and provide isolated digital outputs through parallel output or SPI. An external resistor, RILIM, on the supply path, limits the current drawn into each channel from the field input. This current limit helps minimize power dissipated in the system. The current limit can be set for Type 1, 2, or 3 operations. The voltage transition thresholds are compliant with Type 1, 2, and 3 and can be increased further using an external resistor, RTHR on the input path. For more information on selecting the RILIM and RTHR resistor values, see the Section 7.3 section. ISO1228 is capable of high-speed operation and can pass through a minimum pulse width of 667ns.