SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, |
All pins(1) | ±1000 | V |
All INx, LEDx and AVCC to AVSS(1) | ±6000 | V | ||
V(ESD) | Electrostatic discharge Charged device model (CDM), per JEDEC specification JESD22-C101 |
All pins(2) | ±1500 | |
V(ESD_IEC) | IEC ESD System Level Test | Contact discharge per IEC 61000-4-2; Isolation barrier withstand test | ±6000 | V |