SLLSF86C May 2018 – March 2022 ISOW1412 , ISOW1432
PRODUCTION DATA
The ISOW14x2 devices are galvanically-isolated RS-485/RS-422 transceivers with a built-in isolated DC-DC converter, that eliminates the need for a separate isolated power supply in space constrained isolated designs. The low-emissions, isolated DC-DC converter meets CISPR 32 radiated emissions Class B standard with just two ferrite beads on a simple two-layer PCB. Additional 20 mA output current can be used to power other circuits on the board. An integrated 2 Mbps GPIO channel helps remove any additional digital isolator or optocoupler for diagnotstics, LED indication or supply monitoring.
| FEATURE | ISOW1412 ISOW1432 |
ISOW1412B ISOW1432B |
|---|---|---|
| Protection Level | Reinforced | Basic |
| Surge Test Voltage | 10 kVPK | 7.8 kVPK |
| Isolation Rating | 5000 VRMS | 5000 VRMS |
| Working Voltage | 1000 VRMS/1500 VPK | 1000 VRMS/1500 VPK |
| Package(1) | DFM (20) | DFM (20) |
| Body Size | 12.83 mm x 7.5 mm | 12.83 mm x 7.5 mm |
Simplified Schematic