SLLSF86C May 2018 – March 2022 ISOW1412 , ISOW1432
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Power converter disabled | ||||||
| IDD | Power converter supply current | EN=GND1, D, DE, RE floating | 0.23 | 0.45 | mA | |
| IIO | Logic supply current | EN=GND1, D, DE, RE floating | 0.24 | 0.55 | mA | |
| Power converter supply current: Driver enabled, receiver disabled | ||||||
| IDD | Power converter supply current | VDE = VIO, VRE = VIO, bus load = 120 Ω, VD= VIO, VDD = 5 V ± 10%, A and B floating | 97 | 160 | mA | |
| IDD | Power converter supply current, ISOW1412 | VDE = VIO, VRE = VIO, bus load = 120 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 5 V ± 10% | 123 | 161 | mA | |
| VDE = VIO, VRE = VIO, bus load = 54 Ω || 50 pF, D = 500-kbps square wave 50% duty, VDD = 5 V ± 10% | 175 | 227 | mA | |||
| IDD | Power converter supply current, ISOW1432 | VDE = VIO, VRE = VIO, bus load = 120 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 5 V ± 10% | 146 | 185 | mA | |
| VDE = VIO, VRE = VIO, bus load = 54 Ω || 50 pF, D = 12-Mbps square wave 50% duty, VDD = 5 V ± 10% | 202 | 240 | mA | |||
| Power converter supply current: Driver disabled, receiver enabled | ||||||
| IDD | Power converter supply current | VDE= VGND1, VRE= VGND1, Y and Z bus loaded and unloaded, A-B = square wave 500-kbps 50% duty VD= VIO, VDD= 5 V ± 10%, CL on R = 15 pF | 17 | 31 | mA | |
| IDD | Power converter supply current | VDE= VGND1, VRE= VGND1, Y and Z bus loaded and unloaded, A-B = square wave 12-Mbps 50% duty (ISOW1432) VD= VIO, VDD= 5 V ± 10%, CL on R = 15 pF | 24 | 36 | mA | |
| Power converter supply current: Driver enabled, receiver enabled | ||||||
| IDD | Power converter supply current, ISOW1412 | VDE = VIO, VRE= VGND1, Y and Z bus load = 120 Ω || 50 pF, loopback(1), D = 500-kbps 50% duty, VDD = 5 V ± 10%, CL on R = 15 pF | 123 | 207 | mA | |
| IDD | Power converter supply current, ISOW1432 | VDE = VIO, VRE= VGND1, Y and Z bus load = 120 Ω || 50 pF, loopback(1), D = 12-Mbps 50% duty, VDD = 5 V ± 10%, CL on R = 15 pF | 145 | 210 | mA | |