SLLSF86C May 2018 – March 2022 ISOW1412 , ISOW1432
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Power converter supply voltage | –0.5 | 6 | V |
| VISOIN | Isolated supply voltage, input supply for RS-485 transceiver | –0.5 | 6 | V |
| VISOOUT | Isolated supply voltage, Power converter output at RS485 mode (MODE = GND2) | –0.5 | 4 | V |
| VISOOUT | Isolated supply voltage, Power converter output at Profibus mode (MODE = VISOOUT) | –0.5 | 6 | V |
| VIO | Logic supply voltage | –0.5 | 6 | V |
| VBUS | Voltage on bus pins (A, B, Y, Z with respect to GND2) | –12 | 15 | V |
| VLOGIC_IO | Logic I/O voltage level (D, DE, RE, R, EN, OUT) | –0.5 | VIO + 0.5(3) | V |
| IN | -0.5 | VISOIN + 0.5 | V | |
| MODE | -0.5 | VISOOUT + 0.5 | V | |
| IO | Output current on R and OUT pins | –15 | 15 | mA |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |