SLLSF86C May 2018 – March 2022 ISOW1412 , ISOW1432
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Driver: 500-kbps device (ISOW1412) | ||||||
| tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 190 | 300 | 600 | ns |
| tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 450 | 610 | ns | |
| PWD | Pulse width distortion(1), |tPHL - tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 3 | 40 | ns | |
| tPHZ, tPLZ | Disable time | See Figure 9-5 and Figure 9-6 | 56 | 200 | ns | |
| tPZH, tPZL | Enable time | See Figure 9-5 and Figure 9-6 | 280 | 600 | ns | |
| Receiver: 500-kbps device (ISOW1412) | ||||||
| tr, tf | Output rise time and fall time | CL = 15 pF, see Figure 9-7 | 4 | ns | ||
| tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 9-7 | 60 | 135 | ns | |
| PWD | Pulse width distortion(1), |tPHL - tPLH| | CL = 15 pF, see Figure 9-7 | 2 | 15 | ns | |
| tPHZ, tPLZ | Disable time | See Figure 9-8 and Figure 9-9 | 9 | 30 | ns | |
| tPZH, tPZL | Enable time | See Figure 9-8 and Figure 9-9 | 8 | 30 | ns | |
| Driver: 12-Mbps device (ISOW1432) | ||||||
| tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 6 | 15 | 25 | ns |
| tPHL | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 49 | 125 | ns | |
| tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 49 | 125 | ns | |
| tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 52 | 125 | ns | |
| PWD | Pulse width distortion(1), |tPHL - tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 9-3 | 1 | 10 | ns | |
| tPHZ | Disable time | See Figure 9-5 and Figure 9-6 | 35 | 125 | ns | |
| tPLZ | Disable time | See Figure 9-5 and Figure 9-6 | 35 | 125 | ns | |
| tPHZ, tPLZ | Disable time | See Figure 9-5 and Figure 9-6 | 36 | 125 | ns | |
| tPZH | Enable time | See Figure 9-5 and Figure 9-6 | 46 | 150 | ns | |
| tPZL | Enable time | See Figure 9-5 and Figure 9-6 | 36 | 150 | ns | |
| tPZH, tPZL | Enable time | See Figure 9-5 and Figure 9-6 | 48 | 110 | ns | |
| Receiver: 12-Mbps device (ISOW1432) | ||||||
| tr, tf | Output rise time and fall time | CL = 15 pF, see Figure 9-7 | 4 | ns | ||
| tPHL | Propagation delay | CL = 15 pF, see Figure 9-7 | 59 | 120 | ns | |
| tPLH | Propagation delay | CL = 15 pF, see Figure 9-7 | 59 | 120 | ns | |
| tPHL, tPLH | Propagation delay | CL = 15 pF, see Figure 9-7 | 42 | 120 | ns | |
| PWD | Pulse width distortion(1), |tPHL - tPLH| | CL = 15 pF, see Figure 9-7 | 1.7 | 10 | ns | |
| tPHZ | Disable time | See Figure 9-8 and Figure 9-9 | 7 | 30 | ns | |
| tPLZ | Disable time | See Figure 9-8 and Figure 9-9 | 6 | 30 | ns | |
| tPHZ, tPLZ | Disable time | See Figure 9-8 and Figure 9-9 | 9 | 30 | ns | |
| tPZH | Enable time | See Figure 9-8 and Figure 9-9 | 6 | 30 | ns | |
| tPZL | Enable time | See Figure 9-8 and Figure 9-9 | 5 | 30 | ns | |
| tPZH, tPZL | Enable time | See Figure 9-8 and Figure 9-9 | 8 | 30 | ns | |
| GPIO channel | ||||||
| tPHL, tPLH | Propagation delay time | See Figure 9-11 | 227 | 347 | ns | |
| PWD | Pulse width distortion, |tPHL - tPLH| | 20 | 110 | ns | ||
| tr | Output signal rise time | 1 | 4 | ns | ||
| tf | Output signal fall time | 1 | 4 | ns | ||