SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The IWR6243 device transmit subsystem consists of three parallel transmit chains, each with independent phase and amplitude control. All three transmitters can be used simultaneously or in time-multiplexed fashion. The IWR6243 device supports binary phase modulation for MIMO radar and interference mitigation.
GUID-5CC70217-35A7-4071-B082-58F4385EABCF.html specifies the maximum power each transmit chain can deliver, at the antenna port on the PCB. The transmit chains also support programmable backoff for system optimization and also to meet the local regulatory emission requirements.
#X6350 describes the transmit subsystem.