SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The IWR6243 is an integrated single-chip FMCW transceiver capable of operation in the 57- to 64-GHz band. This device enables unprecedented levels of integration in an extremely small form factor. IWR6243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space.
IWR6243 is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Radar sensors. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.
Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.
PART NUMBER(1) | PACKAGE | BODY SIZE |
---|---|---|
IWR6243ABGABL(Tray) | FCBGA (161) | 10.4 mm × 10.4mm |
IWR6243ABGABLR(Reel) | FCBGA (161) | 10.4 mm × 10.4mm |