SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Device | Package Type | Package Name | Pins | SPQ | Unit Array Matrix | Max Temp. (Deg C) | L (mm) | W (mm) | K0 (mm) | P1 (mm) | CL (mm) |
CW (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IWR6243ABGABL | ABL | FCCSP | 161 | 176 | 8 x 22 | 150 | 315 | 135.9 | 7620 | 13.4 | 16.8 | 17.2 |