SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input Conditions | |||||
| tR | Input rise time | 1 | 3 | ns | |
| tF | Input fall time | 1 | 3 | ns | |
| Output Conditions | |||||
| CLOAD | Output load capacitance | 2 | 15 | pF | |